4.4.3.3.1.9 WUPLA – Wake-Up Pattern Length for Path A

Name: WUPLA
Offset: 0x0BA
Reset: 0x00

Bit 76543210 
 WUPLA[5:0] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bits 5:0 – WUPLA[5:0] Wake-Up Pattern Length for Path A

The wake-up pattern length has a valid range of 1 to 32 symbols. It is not recommended to use other values because they will lead to erroneous behavior. Starting with the LSB, the number of bits is compared with the incoming data stream to generate a wake-up OK event (SOTSA.WUPOA) if the specified threshold from the WUPTA register is exceeded.