4.4.3.3.1.15 WUP2B – Wake-Up Pattern Byte 2 on Path B

Name: WUP2B
Offset: 0x0B4
Reset: 0x00

Bit 76543210 
 WUP2B[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – WUP2B[7:0] Wake-Up Pattern Byte 2 on Path B

Bits 15 .. 8 of the 32-bit wake-up pattern for receiving path B. The bits of this register represent data symbols. The coding must be according to the configured polarity in DMMB.DMPB.