9.2.3.4.2 Peripheral Mode
Where the USB controller is operating in Peripheral mode, no interrupt is generated when the device is connected to the host. However, a disconnect interrupt (Table 9-16) is generated when the host terminates a session.
Where the USB controller is operating in Peripheral mode, no interrupt is generated when the device is connected to the host. However, a disconnect interrupt (Table 9-16) is generated when the host terminates a session.