20.4.2.2 Use Model 2: Creating Initialization Sub-system for MDDR
Use the following steps for creating Initialization Sub-system using the System Builder. CoreResetP, CoreConfigP, SYSRESET, and Oscillator are Instantiated and connections are made automatically:
- Select Use System Builder while creating a new project from the Design Templates and Creators panel in Libero SoC.
- Check MSS External Memory in the System Builder - Device Features GUI.
- Follow the rest of the steps with default settings and generate the design. The following figure shows the generated design when opened in SmartDesign.
- The actual SmartDesign created by System Builder is typically not visible unless you open the generated output as a SmartDesign. For more information, see System Builder User Guide.