16.3.1.1 APIs
The following table lists the APIs for the COMM_BLK.
| Category | API | Description and Usage |
|---|---|---|
| Initialization | MSS_COMBLK_init | Initializes COMM_BLK |
| Write | MSS_COMBLK_send_cmd | Sends command opcode and command parameters |
| MSS_COMBLK_send_cmd_with_ptr | Sends command opcode and command parameters pointer | |
| MSS_COMBLK_send_paged_cmd | Sends command opcode and a page of data |
Important: Microchip recommends using system services driver
provided in firmware core configurator for system service application development.