16.3.1 COMM_BLK Configuration
The COMM_BLK peripheral can be initialized and configured in the user application software by using Application Programming Interfaces (APIs) available in COMM_BLK firmware driver. The COMM_BLK firmware driver is part of system services driver. The system services driver is enabled by default in firmware core configurator when the Libero SoC project is created. The following figure shows the system services driver in firmware core configurator.
Once the top-level component is generated (Generate the component by clicking Generate Component or by selecting from the menu), the firmware and SoftConsole workspace are created in the project folder. The following figure shows the system services driver folder hierarchy.