2.5.1.5 Data types
The processor:
- Supports the following data types:
- 32-bit words
- 16-bit halfwords
- 8-bit bytes.
- Manages all data memory accesses as little-endian or big-endian. Instruction memory and Private Peripheral Bus (PPB) accesses are always performed as little-endian. The Cortex-M3 processor configured for SmartFusion 2 SoC FPGA MSS uses only little-endian. For more information, see Memory Regions, Types and Attributes.