2.5.1.3 Core Registers
The following figure shows the processor core registers.
| Name | Type1 | Required Privilege2 | Reset Value | Description |
|---|---|---|---|---|
| R0-R12 | RW | Either | Unknown | General-Purpose Registers |
| MSP | RW | Privileged | See description | Stack Pointer |
| PSP | RW | Either | Unknown | Stack Pointer |
| LR | RW | Either | 0xFFFFFFFF | Link Register |
| PC | RW | Either | See description | Program Counter |
| PSR | RW | Privileged | Unknown | Program Status Register |
| ASPR | RW | Either | Unknown | Application Program Status Register |
| IPSR | RO | Privileged | 0x00000000 | Interrupt Program Status Register |
| EPSR | RO | Privileged | 0x01000000 | Execution Program Status Register |
| PRIMASK | RW | Privileged | 0x00000000 | Priority Mask Register |
| FAULTMASK | RW | Privileged | 0x00000000 | Fault Mask Register |
| BASEPRI | RW | Privileged | 0x00000000 | Base Priority Mask Register |
| CONTROL | RW | Privileged | 0x00000000 | CONTROL Register |
Note:
- Describes access type during program execution in Thread mode and Handler mode. Debug access can differ.
- An entry of Either means privileged and unprivileged software can access the register.
The following sections describe these registers in detail.