1.2 Functional Description
The following figure shows the Cortex-M3 processor, core peripherals, and debug subsystem implementations used in SmartFusion 2.
The following topics are covered in detail in the sub-sections:
- Cortex-M3 Processor NVIC
- Cortex-M3 Processor SysTick Timer
- Cortex-M3 Processor Debug Subsystem
- Data Watch Point (DWP) and Trace
- Instrumentation Trace Macrocell
- Embedded Trace MacrocellImportant: The Cortex-M3 operating frequency is dependent on device speed grade (up to 166 MHz). See the SmartFusion 2 Specifications-MSS Clock Frequency section from IGLOO 2 FPGA and SmartFusion 2 SoC FPGA Datasheet for more information.