2.5.4.3 Fault Status Registers and Fault Address Registers

The fault status registers indicate the cause of a fault. For BusFaults and MemManage faults, the fault address register indicates the address accessed by the operation that caused the fault, as detailed in the following table.

Table 2-19. Fault Status and Fault Address Registers
HandlerStatus Register NameAddress Register NameRegister Description
HardFaultHFSR—HardFault Status Register
MemManageMMFSRMMFARMemManage Fault Status Register

MemManage Fault Address Register

BusFaultBFSRBFARBusFault Status Register

BusFault Address Register

UsageFaultUFSR—UsageFault Status Register