14.3.2.1 Use Model 1: Interfacing External EEPROM
The following figure shows the interfacing of the external EEPROM to I2C_0 of the SmartFusion 2 MSS.
See the Design Flow to configure I2C_0 in the application. EEPROM is the target slave device in this example.