14.3.2.3 Use Model 3: I2C Loopback Mode
I2C_0 and I2C_1 are internally connected in Loopback mode, as shown in the following figure. The MSS_I2CLOOPBACK bit of the LOOPBACK_CR System register is used to enable the Loopback mode.
Following are the steps to configure I2C_0 and I2C_1 in Loopback mode to verify the data transfer between I2C peripherals.
- Enable the I2C_0 and I2C_1 in the MSS configurator of the Libero SoC design project.
- Initialize I2C_0 and I2C_1 in the SoftConsole application.
- Set the MSS_I2CLOOPBACK bit of the LOOPBACK_CR System register in the SoftConsole application. For further details, see Inter-Integrated Circuit Peripherals.
- Use I2C read and write APIs from the MSS I2C driver to send and receive the data. While using APIs from the MSS I2C driver, ensure that either I2C_0 or I2C_1 is in Master mode.
- The data traffic from I2C_0 is looped back to I2C_1, and vice versa.