2.5.5.1.3 Sleep-on-exit
If the SLEEPONEXIT bit of the SCR is set to 1, when the processor completes the execution of all exception handles it returns to Thread mode and immediately enters Sleep mode. Use this mechanism in applications that only require the processor to run when an exception occurs.