24.2.1.2 Step 2
Double click FIC_2 (Peripheral Initialization) or right click FIC_2 and select Configure, as shown in the following figure.
The following options are available in the APB configuration interfaces of SERDES and DDR subsystems:
- Initialize peripherals using Cortex-M3 processor
- MSS DDR
- Fabric DDR and/or SERDES Blocks
The following figure shows the FIC_2 configurator.