24.2.1 Configuring FIC_2 (Peripheral Initialization) Using Libero SoC
This section describes the FIC_2 (Peripheral Initialization) configuration in Libero SoC and shows options available for configuring FIC_2. The FIC_2 is not configured by default in the MSS configurator when the Libero SoC project is created. The following steps are required.