20.3.2 Implementation
If the System Builder tool is used within the Libero SoC software to construct a design targeted at a SmartFusion 2 device, CoreResetP is automatically instantiated and connected within the design if required. You can manually instantiate and configure CoreResetP within a SmartDesign design if required. For connecting and configuring CoreResetP in SmartDesign, see the CoreResetP Handbook.
Important: CoreConfigP soft IP facilitates configuration of peripheral blocks (MDDR, FDDR, and SERDESIF blocks) in a SmartFusion 2 device. CoreConfigP is available in the Libero SoC IP Catalog. Refer to the CoreConfigP Handbook for port lists and their descriptions, design flows, memory maps, and Control and Status register details.