24.2.2.1 Use Model 1: Configuring MSS DDR
- Select Use System Builder while creating a new project from the Design Templates and Creators panel in Libero SoC.
- Follow the steps in the System builder - Device Features GUI with default settings and generate the design. The following figure shows the generated design when opened in SmartDesign.
FIC_2 APB master signals are shown in the boxes outlined in red, while MSS DDR APB slave signal are shown in the boxes outlined in blue. These signals are connected to CoreSF2Config. In addition to APB configuration signals, CoreSF2Config has a few other signals (CONFIG_DONE, CLR_INIT_DONE, and INIT_DONE) that are connected to CoreSF2Reset. CoreSF2Reset handles sequencing of reset signals in SmartFusion 2 devices. It is particularly concerned with resets related to peripheral blocks (MDDR, FDDR, and SERDESIF blocks). CoreSF2Reset soft IP is available in the Libero SoC IP catalog. See the CoreSF2Reset Handbook for port lists, port descriptions, and design flow.