24.1.3 CoreSF2Config Soft IP
CoreSF2Config facilitates configuration of peripheral blocks (MDDR, FDDR, and SERDESIF blocks) in a SmartFusion 2 device, as shown in Figure 24-2. CoreSF2Config has a mirrored master APB port and several mirrored slave APB ports. The mirrored master port should be connected to the FIC_2_APB_MASTER port of the MSS and the mirrored slave ports should be connected to the APB slave ports of the blocks to be configured.
CoreSF2Config soft IP is available in the Libero SoC IP Catalog. Refer to the CoreSF2Config Handbook for port lists and their descriptions, design flows, memory maps, and Control and Status register details.