11.1.5 Enable or Disable Control
The CAN controller can be enabled or disabled using the MSS configurator in Libero SoC, depending on the application needs. When it is disabled, the CAN controller is held in reset (lowest power state). For more information on how to enable or disable the CAN controller using Libero SoC, see Hardware Design Flow.