Jump to main content
SmartFusion 2 Microcontroller Subsystem
Search
Home
11
CAN Controller
11.1
Features
11.1.1
Compliance
Introduction
1
Cortex-M3 Processor Overview and Debug Features
2
Cortex-M3 Processor (Reference Material)
3
Cache Controller
4
Embedded NVM (eNVM) Controllers
5
Embedded SRAM (eSRAM) Controllers
6
AHB Bus Matrix
7
High Performance DMA Controller
8
Peripheral DMA
9
Universal Serial Bus On-The-Go Controller
10
Ethernet MAC
11
CAN Controller
11.1
Features
11.1.1
Compliance
11.1.2
Receive Path
11.1.3
Transmit Path
11.1.4
EDAC
11.1.5
Enable or Disable Control
11.1.6
System Dependencies
11.2
Functional Description
11.3
CAN Controller Configuration
11.4
How to Use the MSS CAN Controller
11.5
Use Cases
11.6
CAN Controller Register Map
12
MMUART Peripherals
13
Serial Peripheral Interface Controller
14
Inter-Integrated Circuit Peripherals
15
MSS GPIO
16
Communication Block
17
RTC System
18
System Timer
19
Watchdog Timer
20
Reset Controller
21
System Register Block
22
Fabric Interface Interrupt Controller
23
Fabric Interface Controller
24
APB Configuration Interface
25
Error Detection and Correction Controllers
26
Revision History
Microchip FPGA Support
Microchip Information
11.1.1 Compliance
Full CAN 2.0A and 2.0B compliant
Conforms to ISO 11898-1