This bit field
counts frames that are not an integral number of bytes long and have bad CRC when
their length is truncated to an integral number of Bytes and are between 64 and 1518
Bytes in length (1536 if NCFGR.MAXFS=1). This bit field is also incremented if a
symbol error is detected and the frame is of valid length and does not have an
integral number of Bytes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.