31.8.107 ETH Interrupt Status Register Priority Queue x
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | ISRQ |
Offset: | 0x1400 + (n-1)*0x04 [n=1..5] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HRESP | ROVR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMP | TFC | RLEX | TUR | TXUBR | RXUBR | RCOMP | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – HRESP HRESP Not OK
Bit 10 – ROVR Receive Overrun
Bit 7 – TCOMP Transmit Complete
Bit 6 – TFC Transmit Frame Corruption Due to AXI Error
Transmit frame corruption due to AXI error—set if an error occurs whilst midway through reading transmit frame from the AXI, including HRESP errors and buffers exhausted mid frame.