33.21 Register Write Protection
To prevent any single software error from corrupting PMC behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the PMC Write Protection Mode register (PMC_WPMR).
If a write access to a write-protected register is detected, the WPVS bit in the PMC Write Protection Status register (PMC_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading PMC_WPSR.
The following registers can be write-protected:
- PMC System Clock Enable Register
- PMC System Clock Disable Register
- PMC Peripheral Clock Enable Register 0
- PMC Peripheral Clock Disable Register 0
- PMC Clock Generator Main Oscillator Register
- PMC Clock Generator Main Clock Frequency Register
- PMC Clock Generator PLLA Register
- PMC Main System Bus Clock Register
- PMC USB Clock Register
- PMC Programmable Clock Register
- PMC Fast Startup Polarity Register
- PMC Fast Startup Mode Register
- PLL Charge Pump Current Register
- PMC Asynchronous Partial Wake-Up Enable Register 0
- PMC Asynchronous Partial Wake-Up Disable Register 1
- PMC Asynchronous Partial Wake-Up Enable Register 1
- PMC Asynchronous Partial Wake-Up Disable Register 1
- PMC Asynchronous Partial Wake-Up Control Register