33.22.11 PMC Main System Bus Clock Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode register.
Name: | PMC_MCKR |
Offset: | 0x0030 |
Reset: | 0x00000001 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
H32MXDIV | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PLLADIV2 | MDIV[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRES[2:0] | CSS[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 1 |
Bit 24 – H32MXDIV AHB 32-bit Matrix Divisor
Value | Name | Description |
---|---|---|
0 | H32MXDIV1 |
The AHB 32-bit Matrix frequency is equal to the AHB 64-bit Matrix frequency. It is possible only if the AHB 64-bit Matrix frequency does not exceed 83 MHz. |
1 | H32MXDIV2 |
The AHB 32-bit Matrix frequency is equal to the AHB 64-bit Matrix frequency divided by 2. |
Bit 12 – PLLADIV2 PLLA Divisor by 2
Bit PLLADIV2 must always be set to 1 when MDIV is set to 3.
Bits 9:8 – MDIV[1:0] Main System Bus Clock Division
Value | Name | Description |
---|---|---|
0 | EQ_PCK | Main System Bus clock is Prescaler Output clock divided by 1. Warning: DDRCK is not available. |
1 | PCK_DIV2 | Main System Bus clock is Prescaler Output clock divided by 2. DDRCK is equal to MCK. |
2 | PCK_DIV4 | Main System Bus clock is Prescaler Output clock divided by 4. DDRCK is equal to MCK. |
3 | PCK_DIV3 | Main System Bus clock is Prescaler Output clock divided by 3. DDRCK is equal to MCK. |
Bits 6:4 – PRES[2:0] Main System Bus/Processor Clock Prescaler
Value | Name | Description |
---|---|---|
0 | CLOCK | Selected clock |
1 | CLOCK_DIV2 | Selected clock divided by 2 |
2 | CLOCK_DIV4 | Selected clock divided by 4 |
3 | CLOCK_DIV8 | Selected clock divided by 8 |
4 | CLOCK_DIV16 | Selected clock divided by 16 |
5 | CLOCK_DIV32 | Selected clock divided by 32 |
6 | CLOCK_DIV64 | Selected clock divided by 64 |
7 | – |
Reserved |
Bits 1:0 – CSS[1:0] Main System Bus/Processor Clock Source Selection
Value | Name | Description |
---|---|---|
0 | SLOW_CLK | Slow clock is selected |
1 | MAIN_CLK | Main clock is selected |
2 | PLLA_CLK | PLLACK is selected |
3 | UPLL_CLK | UPLL Clock is selected |