33.22.18 PMC Fast Startup Polarity Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Name: | PMC_FSPR |
Offset: | 0x0074 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FSTP10 | FSTP9 | FSTP8 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSTP7 | FSTP6 | FSTP5 | FSTP4 | FSTP3 | FSTP2 | FSTP1 | FSTP0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – FSTP10 GMAC Wake-up On LAN Polarity for Fast Start-up
If PMC_FSMR.FSTT10 = 1, FSTP10 must be written to 1.
Bits 2, 3, 4, 5, 6, 7, 8, 9 – FSTPx PIOBU0–7 Pin Polarity for Fast Start-up
Defines the active polarity of the corresponding PIOBUx input. If the corresponding wake-up input is enabled and at the FSTP level, it enables a fast restart signal.
Bit 1 – FSTP1 Security Module Polarity for Fast Start-up
If PMC_FSMR.FSTT1 = 1, FSTP1 must be written to 1.
Bit 0 – FSTP0 WKUP Pin Polarity for Fast Start-up
Defines the active polarity of the wake-up input. If the wake-up input is enabled and at the FSTP level, it enables a fast restart signal.