33.22.5 PMC Peripheral Clock Disable Register 0
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Name: | PMC_PCDR0 |
Offset: | 0x0014 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Bits 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral Clock x Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding peripheral clock. |