33.22.19 PMC Fast Start-up Mode Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode register.
Name: | PMC_FSMR |
Offset: | 0x0070 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ACC_CE | RXLP_MCE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
LPM | SDMMC_CD | USBAL | RTCAL | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FSTT10 | FSTT9 | FSTT8 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSTT7 | FSTT6 | FSTT5 | FSTT4 | FSTT3 | FSTT2 | FSTT1 | FSTT0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 25 – ACC_CE Fast Start-up from Analog Comparator Controller Comparison Enable
Value | Description |
---|---|
0 |
The ACC (Analog Comparator Controller) comparison has no effect on the PMC. |
1 |
The ACC (Analog Comparator Controller) comparison can trigger a fast restart signal to the PMC. |
Bit 24 – RXLP_MCE Fast Start-up from Backup UART Receive Match Condition Enable
Value | Description |
---|---|
0 |
The matching condition on the RXLP has no effect on the PMC. |
1 |
The matching condition on the RXLP can trigger a fast restart signal to the PMC. |
Bit 20 – LPM Low-power Mode
Value | Description |
---|---|
0 |
The WaitForInterrupt (WFI) or the WaitForEvent (WFE) instruction of the processor instructs the processor to enter Idle mode. |
1 |
The WaitForEvent (WFE) instruction of the processor instructs the system to enter ULP1 mode. |
Bit 19 – SDMMC_CD Fast Start-up from SDMMC Card Detect Enable
Value | Description |
---|---|
0 |
The SDMMC card detect has no effect on the PMC. |
1 |
The SDMMC card detect can trigger a fast restart signal to the PMC. |
Bit 18 – USBAL Fast Start-up from USB Resume Enable
Value | Description |
---|---|
0 |
The USB resume has no effect on the PMC. |
1 |
The USB resume can trigger a fast restart signal to the PMC. |
Bit 17 – RTCAL Fast Start-up from RTC Alarm Enable
Value | Description |
---|---|
0 |
The RTC alarm has no effect on the PMC. |
1 |
The RTC alarm can trigger a fast restart signal to the PMC. |
Bit 10 – FSTT10 Fast Start-up from GMAC Wake-up On LAN Enable
Value | Description |
---|---|
0 |
The GMAC_WOL input has no effect on the PMC. |
1 |
The GMAC_WOL input can trigger a fast restart signal to the PMC. |
Bits 2, 3, 4, 5, 6, 7, 8, 9 – FSTTx Fast Start-up from PIOBU0–7 Input Enable
Value | Description |
---|---|
0 |
The corresponding PIOBUx input has no effect on the PMC. |
1 |
The corresponding PIOBUx input can trigger a fast restart signal to the PMC. |
Bit 1 – FSTT1 Fast Start-up from Security Module Enable
Value | Description |
---|---|
0 |
The SECUMOD has no effect on the PMC. |
1 |
The SECUMOD can trigger a fast restart signal to the PMC. |
Bit 0 – FSTT0 Fast Start-up from WKUP Pin Enable
Value | Description |
---|---|
0 |
The wake-up input (WKUP) has no effect on the PMC. |
1 |
The wake-up input (WKUP) can trigger a fast restart signal to the PMC. |