33.22.2 PMC System Clock Disable Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Name: | PMC_SCDR |
Offset: | 0x0004 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ISCCK | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PCK2 | PCK1 | PCK0 | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UDP | UHP | LCDCK | DDRCK | PCK | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Bit 18 – ISCCK ISC Clock Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
Disables the ISC clock. |
Bits 8, 9, 10 – PCKx Programmable Clock x Output Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding Programmable Clock output. |
Bit 7 – UDP USB Device Clock Enable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the USB Device clock. |
Bit 6 – UHP USB Host OHCI Clock Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the UHP48M and UHP12M OHCI clocks. |
Bit 3 – LCDCK MCK2x Clock Disable
Value | Description |
---|---|
0 |
No effect. |
1 |
Disables the MCK2x clock. |
Bit 2 – DDRCK DDR Clock Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the DDR clock. |
Bit 0 – PCK Processor Clock Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the Processor clock. This is used to enter the processor in Idle mode. |