2.1.10 PF_SPI_0
(Ask a Question)This macro is an interface between the system controller SPI and the CoreSPI controller.
This macro is an interface between the system controller SPI and the CoreSPI controller.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.