2.1.3 CoreAXI4Interconnect
(Ask a Question)The AXI interconnect bus must be configured to connect the Mi-V core with memory. The following figure shows the bus configuration and other configuration of CoreAXI4Interconnect.

The AXI interconnect bus must be configured to connect the Mi-V core with memory. The following figure shows the bus configuration and other configuration of CoreAXI4Interconnect.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.