10.1.1 FCP Configuration Register

Table 10-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FCP
Offset: 0x7F3000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     WPUCA[1:0]CRCCP 
Access R/WR/WR/WR/W 
Reset 1111 

Bits 3:2 – WPUCA[1:0] Write Protect bits

ValueDescription
11UCA1 and UCA2 not write protected
10Reserved
01UCA1 and UCA2 write protected
00Reserved

Bit 1 – CRC Code Protect User Program CRC bit

ValueDescription
1CRC is disallowed in test modes when code protection is enabled
0CRC is allowed in test modes when code protection is enabled

Bit 0 – CP Code Protect Enable bit

ValueDescription
1Code protection disabled
0Code protection is enabled