10.1.3 FDEVOPT Configuration Register

Note:
  1. Fixed pin option is only available for 64-pin packages.
Table 10-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FDEVOPT
Offset: 0x7F3020

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SPI2PIN      
Access R/W 
Reset 1 
Bit 76543210 
  BISTDIS ALTI2C2ALTI2C1    
Access R/WR/WR/W 
Reset 111 

Bit 13 – SPI2PIN  SPI2 Fast I/O Pad Disable bit(1)

ValueDescription
1SPI2 uses PPS (IO Remap) to make connections with device pins
0SPI2 uses direct connections with specified device pins

Bit 6 – BISTDIS Memory BIST Feature Disable bit

ValueDescription
1mBIST on Reset feature disabled
0mBIST on Reset feature enabled

Bit 4 – ALTI2C2 Alternate I2C2 Pin Mapping bit

ValueDescription
1Default location for SCL2/SDA2 pins
0Alternate location for SCL2/SDA2 pins (ASCL2/ASDA2)

Bit 3 – ALTI2C1 Alternate I2C1 Pin Mapping bit

ValueDescription
1Default location for SCL1/SDA1 pins
0Alternate location for SCL1/SDA1 pins (ASCL1/ASDA1)