23.4.12 I2Cx PEC Register

Table 23-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: I2CxPEC
Offset: 0x18AC, 0x18FC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CCRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RCRC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – CCRC[7:0] Calculated Packet Error Check CRC Value bit

Provides read back of the CRC-8 calculator output for the current transaction.

Bits 7:0 – RCRC[7:0] Received Packet Error Check CRC Value bit

Provides read back of the CRC-8 received CRC for the current transaction.