23.4.5 I2Cx SCL High Baud Rate Generator Register

Table 23-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: I2CxHBRG
Offset: 0x1890, 0x18E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 I2CxHBRG[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 I2CxHBRG[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 I2CxHBRG[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – I2CxHBRG[23:0]  I2Cx SCL High time Baud Rate Generator Value bits