23.4.6 I2Cx Transmit Data Register Table 23-7. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Gray cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetCWrite to clearSSoftware settable bitxChannel number Name: I2CxTRNOffset: 0x1894, 0x18E4Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 I2CTXDATA[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 7:0 – I2CTXDATA[7:0] I2C Transmit Data Buffer bits
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 I2CTXDATA[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000