23.4.11 I2Cx Status Register
- Cleared by any Stop detected on the bus. Cleared by I2CxSTAT2.BSCLTO or I2CxSTAT.BCL conditions. Cleared by any address match failure in 10-bit Addressing mode. Cleared by any address match failure following a Restart detect. Cleared when NACK is either received or transmitted to client. Cleared when client goes to IDLE after ACK/NACK CRC byte.
- Cleared when BCL is set. Cleared when Stop is sent. Cleared for I2CxSTAT2.BSCLTO condition, after the host successfully sends a STOP condition.
- It is the user’s responsibility to make sure the EOP = ”
0” to start new packet transmission. - ERRF is combined Error Status bit of I2CxSTAT2.BSCLTO + I2CxSTAT2.CBCTO + I2CxSTAT2.HBCTO + I2CxSTAT2.FRAME + I2CxSTAT2.CRC + I2CxSTAT1.BCL + I2CxSTAT2.NACKE.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | I2CxSTAT2 |
| Offset: | 0x18A8, 0x18F8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SSPND | CLTACT | HSTACT | HSBCL | EOP | |||||
| Access | R/HS/HC | R/HS/HC | R/HS/HC | R/C/HS | R/C/HS | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BSCLTO | HBCLTO | CBCLTO | BITO | FRME | NACKE | CRC | |||
| Access | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STOPE | STARTE | HSTIF | CLTIF | ERR | |||||
| Access | R/C/HS | R/HSC | R/HSC | R/C/HSC | R/C/HSC | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCLCNT[3:0] | |||||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 31 – SSPND I2C Suspended bit
| Value | Description |
|---|---|
1 |
The I2C is in a suspended state |
0 |
The I2C is not in a suspended state |
Bit 30 – CLTACT Client State Machine Active Status bit
| Value | Description |
|---|---|
1 |
Set after the eighth falling SCL edge of a received matching client address |
0 |
Client is idle(1) |
Bit 29 – HSTACT Host State Machine Active Status bit
| Value | Description |
|---|---|
1 | Host mode
state machine is active; set when host state machine asserts a Start on
bus Under these conditions, the host function is enabled and a START/RESTART condition is sent on the I2C bus followed by data from the transmit buffer. |
0 | Host is Idle(2) |
Bit 25 – HSBCL Host Stop Bus Collision Detect Flag bit
| Value | Description |
|---|---|
1 |
Host Stop Bus Collision is detected |
0 |
Host Stop Bus Collision is not detected |
Bit 24 – EOP End-of-Packet Flag bit(3)
| Value | Description |
|---|---|
1 | End of packet condition detected |
0 | End of packet condition not detected |
Bit 23 – BSCLTO Bus SCL Time-out Flag bit
| Value | Description |
|---|---|
1 | SCL Bus Time-out occurred |
0 |
SCL Bus Time-out has not occurred |
Bit 22 – HBCLTO Host Bus Cumulative Extended Time-out Flag bit
| Value | Description |
|---|---|
1 | Host Bus Cumulative Extended Time-out occurred |
0 | Host Bus Cumulative Time-out has not occurred |
Bit 21 – CBCLTO Client Bus Cumulative Extended Time-out Flag bit
| Value | Description |
|---|---|
1 | Client Bus Cumulative Extended Time-out occurred |
0 |
Client Bus Cumulative Extended Time-out has not occurred |
Bit 20 – BITO Bus Idle Time-out Flag bit
| Value | Description |
|---|---|
1 | Bus Idle Time-out occurred |
0 | Bus Idle Time-out has not occurred |
Bit 19 – FRME Frame Error Detect Flag bit
| Value | Description |
|---|---|
1 | Frame error detected in Client mode, STOP or START is received during the data byte transfer or data ACK transfer time |
0 | Frame error has not been detected in Client mode |
Bit 18 – NACKE NACK Detect Error Flag bit
| Value | Description |
|---|---|
1 | NACK detected as an Error |
0 |
NACK has not been detected as an Error |
Bit 16 – CRC CRC Error Flag bit
| Value | Description |
|---|---|
1 | CRC Error occurred |
0 |
CRC Error has not occurred |
Bit 15 – STOPE Stop Condition Detect Event flag bit
| Value | Description |
|---|---|
1 | Stop Condition detected |
0 | Stop Condition has not been detected |
Bit 14 – STARTE Start Condition Detect Event Flag bit
| Value | Description |
|---|---|
1 | Start Condition event detected |
0 | Start Condition event not detected |
Bit 13 – HSTIF Host Detect Interrupt Flag bit
| Value | Description |
|---|---|
1 | Host interrupt detected |
0 | Host interrupt not detected |
Bit 12 – CLTIF Client Detect Interrupt Flag bit
| Value | Description |
|---|---|
1 | Client interrupt detected |
0 | Client interrupt not detected |
Bit 11 – ERR Error Detect Flag bit(4)
| Value | Description |
|---|---|
1 | Error is detected |
0 | Error is not detected |