Jump to main content
20.3.14 Less Than or Equal Compare Register
Table 20-16. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
bit HC Cleared by
Hardware (Gray
cell) Unimplemented W Writable
bit HS Set by
Hardware X Bit is unknown
at Reset C Write to
clear S Software
settable bit x Channel
number
Name: QEI1LEC Offset: 0x1A30
Bit 31 30 29 28 27 26 25 24 QEILEC[31:24] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 QEILEC[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 QEILEC[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 QEILEC[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:0 – QEILEC[31:0] Lesser Than or Equal Compare
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.