18.4.5 Triggers
The channel trigger source is defined in the ADnCHxCON register. The trigger source is selected by the TRG1SRC[4:0] and TRG2SRC[4:0] bits.
TRG1SRC[4:0] bits:
- Define a trigger source for a single conversion
mode (MODE[1:0] bits = ‘
00’) - Select a signal to enable/gate the TRG2SRC[4:0]
triggers in the window mode (MODE[1:0] bits = ‘
01’). The polarity of the TRG1SRC[4:0] signal can be changed by TRG1POL bit. - Define the start/first trigger source for
integration and oversampling modes (MODE[1:0] bits = ‘
10’ and MODE[1:0] bits = ‘11’)
TRG2SRC[4:0] bits:
- Are not used for a single conversion mode
(MODE[1:0] bits = ‘
00’) - Select a trigger source for all conversions in
the window mode (MODE[1:0] bits = ‘
01’) - Re-trigger ADC in integration and oversampling
modes after the first trigger specified by TRG1SRC[4:0] bits (MODE[1:0] bits =
‘
10’ and MODE[1:0] bits = ‘11’)
The following types of triggers are available:
- Software
- Back-to-back
- Repeat timer
- From other peripheral modules
Software Trigger
The software trigger is used when TRG1SRC[4:0] or TRG2SRC[4:0] bits are set to
‘00001’. Trigger is generated when the corresponding bit in the
ADnSWTRG register is set.
Back-to-Back Trigger
The channel is re-triggered immediately after the previous conversion is finished when
TRG1SRC[4:0] or TRG2SRC[4:0] bits are set to ‘00010’. The channel
conversions are executed back-to-back. The timing is affected (can be delayed) by
priorities of other channels.
Repeat Timer Trigger
The channel is triggered from an internal ADC repeat timer when TRG1SRC[4:0] or TRG2SRC[4:0] bits
are set to ‘00011’. This timer is clocked from the ADC clock (80 MHz
frequency/12.5 nS period) and its period is set by RPTCNT[5:0] bits.
Peripheral Modules Triggers
All other TRG1SRC[4:0] and TRG2SRC[4:0] bit settings starting from ‘00100’
select trigger sources from other modules. These trigger options are device
specific.