2.63.17 MCSPI_DATA_BITS Enum

C

/* MCSPI master mode */

The MCSPI_DATA_BITS enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_DATA_BITS enumerator constants.

Summary

This enumeration constant defines possible values for MCSPI data bits

Description

This enumeration constant defines possible values for MCSPI data bits

Remarks

None.