2.63.22 MCSPI_SLAVE_ERROR Enum

C

/* MCSPI slave mode */

The MCSPI_SLAVE_ERROR enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_SLAVE_ERROR enumerator constants.

Summary

Defines the enumeration constants associated with MCSPI slave mode errors

Description

Defines the enumeration constants associated with MCSPI slave mode errors. An error of this type is returned by the MCSPIx_ErrorGet() API.

Remarks

None