2.63.1 MCSPIx_Initialize Function

C

/* x = MCSPI instance number */

/* MCSPI master and slave mode */
void MCSPIx_Initialize (void)

Summary

Initializes MCSPI module of the device

Description

This function initializes MCSPI PLIB of the device with the values configured in MCC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.

Precondition

MCC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

MCSPI1_Initialize();

Remarks

This function must be called only once and before any other MCSPI function is called.