2.115.10 TIMER32_x_CounterSet Function

C

/* x = Timer32 instance number */

void TIMER32_x_CounterSet(uint32_t count)

Summary

Sets the timer counter

Description

Sets the timer counter

Precondition

TIMER32_x_Initialize() function must have been called

Parameters

ParamDescription
counttimer count value

Returns

None

Example

TIMER32_0_CounterSet(1000);

Remarks

None