2.115.1 TIMER32_x_Initialize Function

C

/* x = Timer32 instance number */

void TIMER32_x_Initialize(void)

Summary

Initializes given instance of TIMER32 timer peripheral.

Description

This function initializes given instance of TIMER32 peripheral with the values configured in MCC GUI.

Precondition

None

Parameters

None

Returns

None

Example

TIMER32_0_Initialize();

Remarks

None