2.29.13 DMA_ChannelPatternMatchDisable Function
C
void DMA_ChannelPatternMatchDisable ( DMA_CHANNEL channel )
Summary
Disable DMA channel pattern matching
Description
This API is used to disable DMA pattern matching
Precondition
DMA should have been initialized by calling DMA_Initialize.
Parameters
Param | Description |
---|---|
channel | DMA channel |
Returns
None
Example
DMA_ChannelPatternMatchDisable(DMA_CHANNEL_0);
Remarks
None.