2.29.25 DMA_DESCRIPTOR_REGS Struct
C
typedef struct { /* Direct Memory Access Controller */ uint32_t DMA_BDNXT; DMA_BDCFGbits_t DMA_BDCFG; DMA_BDCTRLBbits_t DMA_BDCTRLB; DMA_BDEVCTRLbits_t DMA_BDEVCTRL; DMA_BDCTRLCRCbits_t DMA_BDCTRLCRC; uint32_t DMA_BDSSA; uint32_t DMA_BDDSA; uint16_t DMA_BDSSTRD; uint16_t DMA_BDDSTRD; DMA_BDXSIZbits_t DMA_BDXSIZ; DMA_BDPDATbits_t DMA_BDPDAT; uint32_t DMA_BDCRCDAT; } DMA_DESCRIPTOR_REGS;
Summary
DMA linked list descriptor
Description
This data type provides a data structure that application can use to populate and link DMA descriptors. The populated DMA linked list can then be passed to the DMA_ChannelLinkedListTransfer() API to start the linked list transfer. Refer the datasheet for details on each field of the structure.
Remarks
None.