2.29.23 DMA_INT Typedef and Macros

C

typedef uint32_t DMA_INT;

/* Start detected interrupt */
#define DMA_INT_START_DETECTED								(DMA_CHINTF_SD_Msk)

/* Transfer abort interrupt */
#define DMA_INT_TRANSFER_ABORT								(DMA_CHINTF_TA_Msk)

/* Cell transfer complete interrupt */
#define DMA_INT_CELL_TRANSFER_COMPLETE						(DMA_CHINTF_CC_Msk)

/* Block transfer complete interrupt */
#define DMA_INT_BLOCK_TRANSFER_COMPLETE						(DMA_CHINTF_BC_Msk)

/* Half block transfer complete interrupt */
#define DMA_INT_BLOCK_HALF_TRANSFER_COMPLETE				(DMA_CHINTF_BH_Msk)

/* Linked list transfer complete interrupt */
#define DMA_INT_LINKED_LIST_DONE							(DMA_CHINTF_LL_Msk)

/* Write error Interrupt */
#define DMA_INT_WRITE_ERROR									(DMA_CHINTF_WRE_Msk)

/* Read error interrupt*/
#define DMA_INT_READ_ERROR									(DMA_CHINTF_RDE_Msk)

Summary

Defines the data type for DMA_INT and its macros

Description

Defines data type and macros for the DMA interrupt sources.

Remarks

None.