2.64.47 MCAN_ERROR_DLEC_BIT1 Macro
C
#define MCAN_ERROR_DLEC_BIT1 0x400U
Summary
MCAN Error DLEC_BIT1
Description
Data Phase - During transmission of a message (with the exception of the arbitration field), the device tried to send a recessive level (bit of logical value ‘1’), but the monitored bus value was dominant.
Remarks
None.