2.64.31 MCAN_BIT_TIMING_SETUP Enum / Struct
C
typedef struct
{
/* Data bit timing set flag */
bool dataBitTimingSet;
/* Data bit rate */
uint32_t dataBitRate;
/* Data Sample Point */
float dataSamplePoint;
/* Data Baud Rate Prescaler */
uint8_t dataPrescaler;
} MCAN_BIT_TIMING_SETUP;
Operation mode = normal
typedef struct
{
/* Nominal bit timing set flag */
bool nominalBitTimingSet;
/* Nominal bit rate */
uint32_t nominalBitRate;
/* Nominal Sample Point */
float nominalSamplePoint;
/* Nominal Baud Rate Prescaler */
uint16_t nominalPrescaler;
} MCAN_BIT_TIMING_SETUP;Summary
MCAN Bit Timing Setup structure.
Description
This data structure defines Bit Timing Setup parameters.
Remarks
None.