2.64.56 MCAN_MSG_RAM_CONFIG Struct
C
typedef struct
{
/* Rx FIFO0 base address */
mcan_rxf0e_registers_t *rxFIFO0Address;
/* Rx FIFO1 base address */
mcan_rxf1e_registers_t *rxFIFO1Address;
/* Rx Buffer base address */
mcan_rxbe_registers_t *rxBuffersAddress;
/* Tx Buffers/FIFO base address */
mcan_txbe_registers_t *txBuffersAddress;
/* Tx Event FIFO base address */
mcan_txefe_registers_t *txEventFIFOAddress;
/* Standard Message ID Filter base address */
mcan_sidfe_registers_t *stdMsgIDFilterAddress;
/* Extended Message ID Filter base address */
mcan_xidfe_registers_t *extMsgIDFilterAddress;
} MCAN_MSG_RAM_CONFIG;
Summary
MCAN Message RAM Configuration structure.
Description
This data structure defines the MCAN Message RAM Base address for Rx FIFO0, Rx FIFO1, Rx Buffers, Tx Buffers/FIFO, Tx Event FIFO, Standard Message ID Filter and Extended Message ID Filter configuration.
Remarks
None.