2.64.32 MCAN_DATA_BIT_TIMING Enum / Struct
C
typedef struct
{
/* Data Time segment after sample point */
uint8_t dataTimeSegment2;
/* Data Time segment before sample point */
uint8_t dataTimeSegment1;
/* Data Baud Rate Prescaler */
uint8_t dataPrescaler;
/* Data Syncronization Jump Width */
uint8_t dataSJW;
} MCAN_DATA_BIT_TIMING;
Summary
MCAN Data Bit Timing Parameter structure
Description
This data structure defines Data Bit Timing Parameters.
Remarks
This is applicable when operating mode is not Normal.